Product Hierarchy
Product Hierarchy

MDVO LC Keyed Dup MM Adapters - MDVO LC Keyed Duplex Multimode Adapter


MDVO LC Keyed Duplex Multimode Adapter. Available in several colors.

Product Overview

Environmental Space: Indoor
Suitable Applications: Secured applications over fiber optic

Construction

Weight: 0.01 kg
Overall Height: 0.63 m
Overall Width: 0.63
Depth: 1.14

Mechanical Characteristics

Connector System Compatibility: MDVO

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialType
Front ConnectionPlastic - UL94V-0LC Keyed
Rear ConnectionPlastic - UL94V-0LC Keyed
InsertPlastic - UL94V-0MDVO

Standards

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible MDVO Faceplate and Patch Panel
Variants
Item #ColorPort CountAdapter Color
AX102095Almond1 PortRed
AX102096Almond1 PortGreen
AX102097Almond1 PortYellow
AX102098Almond1 PortBlack
AX102099Almond1 PortOrange
AX102100Almond1 PortBlue
AX102104Black1 PortBlack
AX102107Black1 PortRed
AX102108Black1 PortGreen
AX102109Black1 PortYellow
AX102110Black1 PortBlack
AX102111Black1 PortOrange
AX102112Black1 PortBlue
AX102089Gray1 PortRed
AX102090Gray1 PortGreen
AX102091Gray1 PortYellow
AX102092Gray1 PortBlack
AX102093Gray1 PortOrange
AX102094Gray1 PortBlue
AX102101Red1 PortRed
AX102102White1 PortGreen
AX102103White1 PortYellow
AX102105White1 PortOrange
AX102106White1 PortBlue

Product Notes

Packaging: 10 Modules packaged in a suitable plastic bag.

History

Update and Revision: Revision Number: 0.302 Revision Date: 10-23-2025
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product