Product Hierarchy
Product Hierarchy

MDVO LC DUPLEX MODULE - MDVO LC Duplex Fiber Module

MDVO LC Duplex Fiber Module. Available in several colors and fiber types.

Product Overview

Suitable Applications: Secured applications over fiber optic

Physical Characteristics (Overall)

Height: 0.63 m
Width: 0.63
Depth: 1.14
Packaging: 10 units packaged in a plastic bag.
Weight: 0.013 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionPlastic - UL94V-0LC-Duplex
Rear ConnectionPlastic - UL94V-0LC-Duplex

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: MDVO
Connector/Hardware Retention: 20 lbs

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible MDVO Faceplate and Patch Panel
Variants
Item #ColorUPC
AX102210Almond611589004589
AX102214Almond611589004626
AX102212Black611589004602
AX102216Black611589004640
AX102209Gray611589004572
AX102213Gray611589004619
AX102211White611589004596
AX102215White611589004633

Product Notes

Included Parts: Dust Caps
Notes: For additional information about this product, visit our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.177 Revision Date: 03-04-2023
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product