Angled and Flush MDVO Faceplates are available in 1, 4, 8, & 12 Port Counts and many colors.
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
| Overall Height: | 4.49 m |
| Overall Width: | 3 |
| Overall Depth: | 107 |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.22 kg |
| Material |
|---|
| Plastic - UL94V-0 |
| Installation Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -40 to 70°C |
| Operating Temperature Range: | -10 to 60°C |
| Connector System Compatibility: | MDVO |
| Connector/Hardware Retention: | 20 lbs |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules |
| Item # | Color | Port Count |
|---|---|---|
| A0405256 | Almond | 1 Port |
| A0405295 | Almond | 8 Port |
| A0620807 | Almond | 12 Port |
| A0645268 | Almond | 4 Port |
| A0405258 | Black | 1 Port |
| A0405298 | Black | 8 Port |
| A0620809 | Black | 12 Port |
| A0645270 | Black | 4 Port |
| A0405255 | Gray | 1 Port |
| A0405294 | Gray | 8 Port |
| A0620806 | Gray | 12 Port |
| A0645267 | Gray | 4 Port |
| AX102585 | Ivory | 1 Port |
| AX102586 | Ivory | 8 Port |
| AX102587 | Ivory | 12 Port |
| AX102588 | Ivory | 4 Port |
| A0405296 | White | 8 Port |
| A0620808 | White | 12 Port |
| A0645269 | White | 4 Port |
| A0405257 | White | 1 Port |
| Included Parts: | blank, 6-32 screw, installation sheet |
| Update and Revision: | Revision Number: 0.189 Revision Date: 02-20-2026 |