(12265)Indoor Fiber Cable
(1402)Indoor/Outdoor Fiber Cable
(6405)Outdoor Fiber Cable
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
(109)Marine Ethernet Cat 6, 4 Pr 23AWG Annealed Bare Copper, Foam Polyethylene Insulation, U/FTP, Low Smoke Zero Halogen (SHF1) Jacket, Indoor Shipboard, LR certified
Suitable Applications: | Shipbuilding, in-cabin passenger Wi-Fi, high-bandwidth IPTV, PoE lighting, device charging stations, onboard security cameras, etc. |
Stranding | Material | No. of Pairs |
---|---|---|
Solid | BC - Bare Copper | 4 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin (Foam) | 1.35 mm (0.0531 in) | White & Blue, White & Orange, White & Green, White & Brown |
Shield Type | Material |
---|---|
Tape | Bi-Laminate (Alum+Poly) |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (SHF1) | 7.5 mm (0.30 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
45 ns/100m | 77% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 | 75.3 | 72.3 | 73.2 | 70.2 | 68 | 65 | 20 | 40 | 35 |
4 | 3.8 | 66.3 | 63.3 | 62.4 | 59.4 | 56 | 53 | 23 | 34 | 23 |
10 | 6 | 60.3 | 57.3 | 54.3 | 51.3 | 48 | 45 | 25 | 30 | 15 |
16 | 7.6 | 57.2 | 54.2 | 49.6 | 46.6 | 43.9 | 40.9 | 25 | 28 | 10.9 |
31.3 | 10.7 | 52.9 | 49.9 | 42.1 | 39.1 | 38.1 | 35.1 | 23.6 | 25.1 | 5.1 |
62.5 | 15.5 | 48.4 | 45.4 | 32.9 | 29.9 | 32.1 | 29.1 | 21.5 | 22 | |
100 | 19.9 | 45.3 | 42.3 | 25.4 | 22.4 | 28 | 25 | 20.1 | 20 | |
125 | 22.5 | 43.8 | 40.8 | 21.4 | 18.4 | 26.1 | 23.1 | 19.4 | 19 | |
200 | 29.1 | 40.8 | 37.8 | 11.6 | 8.6 | 22 | 19 | 18 | 17 | |
250 | 33 | 39.3 | 36.3 | 6.3 | 3.3 | 20 | 17 | 17.3 | 16 |
Table Notes: | Limits below 4 MHz are for information only. Reference standard: ISO/IEC 61156-5 ed. 2.0 (2009) |
Transfer Impedance Class: | Grade 2 |
Operating | Installation |
---|---|
-40°C To +80°C | -5°C To +80°C |
Installation Min. |
---|
10*D |
Bulk Cable Weight: | 57.3 kg/km (38.5 lbs/1000ft) |
Environmental Suitability: | Indoor, Indoor |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-22 |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category: | Category 6 |
ISO/IEC Compliance: | ISO/IEC 11801-2 |
CENELEC Compliance: | EN 50173-1 |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = HCL+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Notes: | LR (Lloyd’s Register) certification |
Update and Revision: | Revision Number: 0.66 Revision Date: 04-29-2024 |