INSTRUMENTATION, 16 Pair 18 AWG (7/.0152) BC - Bare Copper, PVC Insulation, Overall Aluminum/Polyester Shield, Black PVC Outer Jacket, CL3 105C, PLTC 105C, ITC 105C, SUN RES, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 16 | 18 AWG | 7x27 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.078 in (2.0 mm) | Black-White#1, Black-White#2, Black-White#3, Black-White#4, Black-White#5, Black-White#6, Black-White#7, Black-White#8, Black-White#9, Black-White#10, Black-White#11, Black-White#12, Black-White#13, Black-White#14, Black-White#15, Black-White#16 |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.735 in (18.7 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.735 in (18.7 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 30 pF/ft (98 pF/m) | 94 pF/ft (310 pF/m) | 70 Ohm | 0.044 µH/ft (0.14 µH/m) |
| Nom Outer Shield DCR: | 64 Ohm/1000ft (210 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, ITC, CMG, CL3) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. |
|---|
| 7.3 in (190 mm) |
| Max. Pull Tension: | 421 lbs (191 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, PLTC, ITC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M9708160 16PR 18 AWG SHIELDED EXXXXX (UL) TYPE PLTC/ITC 105C SUN RES OR CL3 105C OR C(UL) CMG 105C FT4 CE ROHS |
| Update and Revision: | Revision Number: 0.9 Revision Date: 06-30-2026 |
| Item # | Putup Type | Length |
|---|---|---|
| M9708160 BK001 | Reel | 1,000 ft |