INSTRUMENTATION, 1 Pair 14 AWG (7/.0242) BC - Bare Copper, PVC Insulation, Overall Aluminum/Polyester Shield, Black PVC Outer Jacket, ITC 105C, SUN RES, PLTC 105C, CL3 105C, CSA FT4 FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 14 AWG | 7x23 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.105 in (2.67 mm) | Black-White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.043 in (1.1 mm) | 0.303 in (7.70 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.303 in (7.70 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 61 pF/ft (200 pF/m) | 110 pF/ft (360 pF/m) | 35 Ohm | 0.16 µH/ft (0.52 µH/m) |
| Nom Outer Shield DCR: | 4 Ohm/1000ft (13 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, ITC, CMG, CL3) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. |
|---|
| 3.0 in (76 mm) |
| Max. Pull Tension: | 85 lbs (39 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, Article 727, PLTC, ITC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M9524010 1PR 14 AWG SHIELDED EXXXXX (UL) TYPE PLTC/ITC 105C SUN RES OR CL3 105C FT4 CE ROHS |
| Update and Revision: | Revision Number: 0.11 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| M9524010 BK001 | Black And White | Reel | 1,000 ft |