Product Hierarchy
Product Hierarchy

M8524010 - INSTRUMENTATION, 1PR #14, Str, PVC/NYLON, 600 V, SUN RES, DIRECT BURIAL, TC 90C

INSTRUMENTATION, 1 Pair 14 AWG (7/.0242) BC - Bare Copper, PVC/NYLON Insulation, Overall Aluminum/Polyester Shield, Black PVC Outer Jacket, SUN RES, DIRECT BURIAL, TC 90C

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)114 AWG7x23BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.115 in (2.92 mm)Black-White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.333 in (8.46 mm)Yes
Overall Cable Diameter (Nominal): 0.333 in (8.46 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)57 pF/ft (190 pF/m)103 pF/ft (338 pF/m)39 Ohm0.17 µH/ft (0.56 µH/m)
Nom Outer Shield DCR: 4 Ohm/1000ft (13 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-25°C To +90°C
Bend Radius
Stationary Min.
3.3 in (84 mm)
Max. Pull Tension: 85 lbs (39 kg)

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, Burial
NEC / UL Compliance: Article 336, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N M8524010 1PR 14 AWG EXXXXXX (UL) TYPE TC 600V 90C DRY 75C WET SUN. RES. DIR. BUR. CE ROHS

History

Update and Revision: Revision Number: 0.12 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
M8524010 BK001Black And WhiteReel1,000 ft
No accessories are available for this product