PLENUM, 15 Conductor 22 AWG (7/30) TC - Tinned Copper, FEP Insulation, Overall Aluminum/Polyester Shield, Slate FEP Outer Jacket, CMP 150C, CSA C(UL) TYPE CMP, CSA FT6 C(UL) TYPE CMP, FT6 UL FT6; CSA FT6
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 15 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | 0.042 in (1.1 mm) | Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black, Orange/Black, Blue/Black, Black/White, Red/White, Green/White, Blue/White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.221 in (5.61 mm) |
| Overall Cable Diameter (Nominal): | 0.221 in (5.61 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 27 pF/ft (89 pF/m) | 49 pF/ft (160 pF/m) | 0.16 µH/ft (0.52 µH/m) |
| Nom Outer Shield DCR: | 159 Ohm/1000ft (522 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -80°C To +150°C |
| Stationary Min. |
|---|
| 2.2 in (56 mm) |
| Max. Pull Tension: | 86 lbs (39 kg) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT6 Loading, FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M64812 15C 22 AWG EXXXXXX SHIELDED 150C CMP (UL) C(UL) CE ROHS |
| Update and Revision: | Revision Number: 0.122 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| M64812 SL005 | Black | Reel | 100 ft |