COMP, 8 Conductor 18 AWG (16/30) TC - Tinned Copper, PVC Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CMG 75C, CSA FT4, CSA C(UL) TYPE CMG FT4, C(UL) TYPE CMG UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.079 in (2.0 mm) | Black, Red, White, Green, Orange, Blue, Brown, Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (16x30) TC |
| Braid | Tinned Copper (TC) | 70% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.356 in (9.04 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.356 in (9.04 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 52 pF/ft (170 pF/m) | 94 pF/ft (310 pF/m) | 0.18μH/ft. µH/ft |
| Nom Outer Shield DCR: | 244 Ohm/1000ft (801 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 3.6 in (91 mm) |
| Max. Pull Tension: | 118 lbs (53.5 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M5397 8C 18 AWG EXXXXXX SHIELDED 75C CMG (UL) C(UL) OR AWM 2464 CE ROHS |
| Update and Revision: | Revision Number: 0.16 Revision Date: 06-30-2026 |
| Item # | Color |
|---|---|
| M5397 SL005 | Black |
| M5397 SL001 | Black |