Product Hierarchy
Product Hierarchy

M5352 - COMP, 50C #22, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 2464 80C, CMG 75C, CSA FT4, CSA C(UL) TYPE CMG

COMP, 50 Conductor 22 AWG (7/30) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CMG 75C, CSA FT4, CSA C(UL) TYPE CMG FT4, C(UL) TYPE CMG UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)5022 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.050 in (1.3 mm)Black, Brown, Red, Orange, Yellow, Green, Blue, Violet, Slate, White, White/Black, White/Brown, White/Red, White/Orange, White/Yellow, White/Green, White/Blue, White/Violet, White/Slate, White/Black/Brown, White/Black/Red, White/Black/Orange, White/Black/Yellow, White/Black/Green, White/Black/Blue, White/Black/Violet, White/Black/Slate, White/Brown/Red, White/Brown/Orange, White/Brown/Yellow, White/Brown/Green, White/Brown/Blue, White/Brown/Violet, White/Brown/Slate, White/Red/Orange, White/Red/Yellow, White/Red/Green, White/Red/Blue, White/Red/Violet, White/Red/Slate, White/Orange/Yellow, White/Orange/Green, White/Orange/Blue, White/Orange/Violet, White/Orange/Slate, White/Yellow/Green, White/Yellow/Blue, White/Yellow/Violet, White/Yellow/Slate, White/Green/Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.501 in (12.7 mm)Yes
Overall Cable Diameter (Nominal): 0.501 in (12.7 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)35 pF/ft (110 pF/m)63 pF/ft (210 pF/m)0.18μH/ft. µH/ft
Nom Outer Shield DCR: 184 Ohm/1000ft (604 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
5.0 in (130 mm)
Max. Pull Tension: 289lbs.max.

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N M5352 50C 22 AWG EXXXXXX SHIELDED 75C CMG (UL) C(UL) OR AWM 2464 CE ROHS

History

Update and Revision: Revision Number: 0.25 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
M5352 SL005BlackReel100 ft
No accessories are available for this product