COMP, 2 Pair 24 AWG (7/32) TC - Tinned Copper, Polypropylene, Foam Insulation, Slate PVC Outer Jacket, CM 75C, AWM/STYLE 2493 60C, CSA C(UL) TYPE CM C(UL) TYPE CM
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.018 in (0.46 mm) | 0.061 in (1.5 mm) | Black-Red, Black-White |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.323 in (8.20 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.323 in (8.20 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence |
|---|---|---|---|
| Pair(s) | 12.5 pF/ft (41.0 pF/m) | 230 pF/ft (750 pF/m) | 100 Ohm |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. |
|---|
| 3.2 in (81 mm) |
| Max. Pull Tension: | 75 lbs (34 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2493 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M39249 2PR 24 AWG EXXXXXX SHIELDED 75C CM (UL) C(UL) OR AWM 2493 CE ROHS |
| Update and Revision: | Revision Number: 0.9 Revision Date: 06-30-2026 |