CONTROL, 2 Conductor 22 AWG (7/30) TC - Tinned Copper, PVC Insulation, Slate PVC Outer Jacket, ITC 105C, SUN RES, PLTC 105C, CMG 105C, CSA C(UL) TYPE CMG C(UL) TYPE CMG
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.062 in (1.6 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.038 in (0.97 mm) | 0.203 in (5.16 mm) |
| Overall Cable Diameter (Nominal): | 0.203 in (5.16 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 24.9 pF/ft (81.7 pF/m) | 87 Ohm | 0.2 µH/ft (0.66 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, ITC, CMG, CL3) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. |
|---|
| 2.0 in (51 mm) |
| Max. Pull Tension: | 21.1 lbs (9.57 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, PLTC, ITC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M39071 2C 22 AWG EXXXXX (UL) TYPE PLTC/ITC 105C SUN RES OR CMG 105C OR C(UL) CMG FT4 CE ROHS |
| Update and Revision: | Revision Number: 0.15 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| M39071 SL005 | Black | Reel | 100 ft |
| M39071 SL001 | Black | Reel | 1,000 ft |