Product Hierarchy
Product Hierarchy

M3815 - CONTROL, 15C #18, Str, PVC/NYLON, 600 V, TC 90C, SUN RES, DIRECT BURIAL

CONTROL, 15 Conductor 18 AWG (7/.0152) BC - Bare Copper, PVC/NYLON Insulation, Black PVC Outer Jacket, TC 90C, SUN RES, DIRECT BURIAL

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1518 AWG7x27BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.088 in (2.2 mm)Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.533 in (13.5 mm)
Overall Cable Diameter (Nominal): 0.533 in (13.5 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)25 pF/ft (82 pF/m)0.19 µH/ft (0.62 µH/m)
Voltage
UL Voltage Rating
600 V (TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-25°C To +90°C
Bend Radius
Stationary Min.
5.3 in (130 mm)
Max. Pull Tension: 225 lbs (102 kg)

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
NEC / UL Compliance: Article 336, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N M3815 15C 18 AWG EXXXXXX (UL) TYPE TC 600V 90C DRY 75C WET SUN RES DIR BUR CE ROHS

History

Update and Revision: Revision Number: 0.122 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
M3815 BK001Black
M3815 BK005Black
No accessories are available for this product