Product Hierarchy
Product Hierarchy

M13404 - AUDIO, 4C #20, Str, PVC, 300 V, CM 75C, AWM/STYLE 2464 80C, CSA C(UL) TYPE CM

AUDIO, 4 Conductor 20 AWG (7/28) TC - Tinned Copper, PVC Insulation, Slate PVC Outer Jacket, CM 75C, AWM/STYLE 2464 80C, CSA C(UL) TYPE CM C(UL) TYPE CM

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)420 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.013 in (0.33 mm)0.064 in (1.6 mm)Black, White, Red, Green
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.219 in (5.56 mm)
Overall Cable Diameter (Nominal): 0.219 in (5.56 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)33 pF/ft (110 pF/m)0.18 µH/ft (0.59 µH/m)
Voltage
UL Voltage Rating
300 V (CM, AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
2.2 in (56 mm)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CM
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N M13404 4C 20 AWG EXXXXXX 75C CM (UL) C(UL) OR AWM STYLE 2464 CE ROHS

History

Update and Revision: Revision Number: 0.48 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
M13404 SL005BlackReel100 ft
M13404 SL002BlackReel500 ft
M13404 SL001BlackReel1,000 ft
No accessories are available for this product