AUDIO, 40 Conductor 22 AWG (7/30) TC - Tinned Copper, PVC, Semi Rigid Insulation, Slate PVC Outer Jacket, AWM/STYLE 2576 80C, CM 75C, CSA C(UL) TYPE CM C(UL) TYPE CM
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 40 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black, Orange/Black, Blue/Black, Black/White, Red/White, Green/White, Blue/White, Black/Red, White/Red, Orange/Red, Blue/Red, Red/Green, Orange/Green, Black/White/Red, White/Black/Red, Red/Black/White, Green/Black/White, Orange/Black/White, Blue/Black/White, Black/Red/Green, White/Red/Green, Red/Black/Green, Green/Black/Orange, Orange/Black/Green, Blue/White/Orange, Black/White/Orange, White/Red/Orange, Orange/White/Blue, White/Red/Blue, Black/White/Green, White/Black/Green, Red/White/Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.445 in (11.3 mm) |
| Overall Cable Diameter (Nominal): | 0.445 in (11.3 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 22.8 pF/ft (74.8 pF/m) | 0.18 µH/ft (0.59 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CM), 150 V (AWM 2576) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 4.5 in (110 mm) |
| Max. Pull Tension: | 310 lbs (140 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2576 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M13340 40C 22 AWG EXXXXXX 75C CM (UL) C(UL) OR AWM STYLE 2576 CE ROHS |
| Update and Revision: | Revision Number: 0.23 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| M13340 SL005 | Black | Reel | 100 ft |