AUDIO, 3 Pair 22 AWG (7/30) TC - Tinned Copper, Polypropylene(PP) Insulation, Slate PVC Outer Jacket, CM 75C, AWM/STYLE 2919 80C, CSA C(UL) TYPE CM C(UL) TYPE CM
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black-Red, Black-White, Black-Green |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.266 in (6.76 mm) |
| Overall Cable Diameter (Nominal): | 0.266 in (6.76 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 25 pF/ft (82 pF/m) | 45 pF/ft (150 pF/m) | 60 Ohm | 0.18 µH/ft (0.59 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in (53 mm) |
| Max. Pull Tension: | 26 lbs (12 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N M13103 3PR 22 AWG EXXXXXX 75C SHIELDED CM (UL) C(UL) OR AWM STYLE 2919 LOW VOLTAGE COMPUTER CABLE CE ROHS |
| Update and Revision: | Revision Number: 0.41 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| M13103 SL005 | Black and Red | Reel | 100 ft |
| M13103 SL002 | Black and Red | Reel | 500 ft |
| M13103 SL001 | Black and Red | Reel | 1,000 ft |