Adjustable 5W Halogen Gooseneck Light with Dimmer, UL Listed
| Product Overview: | Light Kits are compatible wiht all 19" mount racks or cabinets Uses one (1) Rack unit Includes 120V AC adapter and mounting hardware |
| Benefits: | Light kits are compatible with all 19" mount racks or cabinets |
| Environmental Space: | Indoor |
| Rack Units: | 1U |
| Overall Width: | 19.0 in |
| Mount Type: | Rack Mount 19” Horizontal |
| Finish: | Black Powdercoat Finish |
| Material: | Steel |
| Color: | Black |
| Included Parts: | Power supply and mounting hardware |
| Packaging: | Packaged individually in a carton |
| Item # | Mounting | Description |
|---|---|---|
| 9420-1905 | Rack Mount 19” Horizontal | Dual Adjustable 5W Halogen Gooseneck Light with Dimmer, UL Listed |
| 9420-1906 | Rack Mount 19” Horizontal | Single Adjustable 5W Halogen Gooseneck Light with Dimmer, UL Listed |
| Update and Revision: | Revision Number: 0.22 Revision Date: 05-31-2024 |