Product Hierarchy
Product Hierarchy

Lacing/PDU Mounting Panels - Vertical Lacing/PDU Mounting Panels




Belden Cabinet Line Vertical Lacing/PDU Mounting Panels

Application

Product Overview: Manager panels are available in 3.5"W and 7.0"W. Mounts on rail struts for depth adjustability. Panels can be mounted side by side to create manager surface. Tool-Less PDU Mounting. Lacing of cable bundles. Attachment of Ring Managers. Attachment of Slack Management Spools. Attachment of Quick-mount base
Benefits: Can be factory installed if ordered in conjunction with a cabinet.
Features: Mounts on rail struts for depth adjustability, Panels can be mounted side by side to create manager surface, Tool-less PDU mounting, Lacing of cable bundles, Attachment of slack management spools, Attachment of quick mount base
Product Specification: *Lacing/PDU Mounting panels are not included with cabinets or PDU's and need to be ordered separately.
Environmental Space: Indoor

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Material: Steel

Related Part Numbers

Variants
Item Part #DescriptionColorWidthCabinet Application
HNVMP014501Vertical Lacing/PDU Mounting Panel, 45UBlack3.5 inXHN Series
HNVMP014502Vertical Lacing/PDU Mounting Panel, 45UWhite3.5 inXHN Series
HVMP014201Vertical Lacing/PDU Mounting Panel, 42UBlack3.5 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014202Vertical Lacing/PDU Mounting Panel, 42UWhite3.5 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014501Vertical Lacing/PDU Mounting Panel, 45UBlack3.5 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014502Vertical Lacing/PDU Mounting Panel, 45UWhite3.5 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014801Vertical Lacing/PDU Mounting Panel, 48UBlack3.5 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014802Vertical Lacing/PDU Mounting Panel, 48UWhite3.5 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024201Vertical Lacing/PDU Mounting Panel, 42UBlack7.0 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024202Vertical Lacing/PDU Mounting Panel, 42UWhite7.0 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024501Vertical Lacing/PDU Mounting Panel, 45UBlack7.0 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024501Vertical Lacing/PDU Mounting Panel, 45UBlack7.0 inXHN Series
HVMP024502Vertical Lacing/PDU Mounting Panel, 45UWhite7.0 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024502Vertical Lacing/PDU Mounting Panel, 45UWhite7.0 inXHN Series
HVMP024801Vertical Lacing/PDU Mounting Panel, 48UBlack7.0 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024802Vertical Lacing/PDU Mounting Panel, 48UWhite7.0 inXHM Series XHS Series XHMS Series XHSN Series XHSS Series
Update and Revision: Revision Number: 0.158 Revision Date: 02-03-2025
HVMP ACCESSORIES.pdf
No accessories are available for this product