Product Hierarchy
Product Hierarchy

LF50106ASF - BELDEN INDUSTRIAL ETHERNET CAT6A SHIELDED S/FTP 4PR 24AWG/7 FLEXIBLE CABLE ROHS

BELDEN INDUSTRIAL ETHERNET CAT6A SHIELDED S/FTP 4PR 24AWG/7 FLEXIBLE CABLE ROHS

Product Overview

Suitable Applications: Ethernet: 10Base-T, 100Base-TX, 1000Base-T, 10GBase-T

Construction Details

Conductor
SizeMaterial
24 AWGBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.40 mm (0.0551 in)White & Blue, White & Orange, White & Green, White & Brown
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)60%
Tapes (Each Pair)Bi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
TPE - Thermoplastic Elastomer8.4 mm (0.33 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)100 Ohm

Mechanical Characteristics

Temperature
Operating
-40°C To +80°C
Bend Radius
Installation Min.
150 mm (5.9 in)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: FT2, IEC 60332-1-2
Data Category: Category 6A
ISO/IEC Compliance: IEC 11801
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.2 Revision Date: 05-11-2026
No accessories are available for this product