Product Hierarchy
Product Hierarchy

LF2ZLD96L - 2U 48 Duplex LC-PC (96 BI Fiber) OS2 Loaded Patch Panel with Splicing Tray


2U 48 Duplex LC-PC (96 BI Fiber) OS2 Loaded Patch Panel with Splicing Tray

Product Overview

Suitable Applications: Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Physical Characteristics (Overall)

Overall Height: 3.45 in
Overall Width: 19 in
Depth: 12 in
Front Connection: Flush
Packaging: Individually packaged in a cardboard box
Weight: 8 kg

Connectors

Materials
DescriptionMaterialColor
PanelTextured powder coated SteelBlack
Fiber Adapter StripTextured powder coated SteelBlack
Fiber AdapterPlasticBlue
Accessories inside panelABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 96 nos 2M Tight Buffer LSZH IEC 60332-1 Pigtails & Blanks
Auxiliary AccessoriesVelcro Straps, Fiber Fusion Protector Sleeve, Fiber protection tube, Jubilee Clamps

Construction and Dimensions

Max Capacity: 48 LC Duplex Adapters (96 Ports)
Cable Type: OFNR

Temperature Range

Storage Temperature Range: -40⁰C to +70⁰C
Operating Temperature Range: -10⁰C to +60⁰C

Mechanical Characteristics

Connector System Compatibility: LC-PC

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): Yes

History

Update and Revision: Revision Number: 0.2 Revision Date: 09-23-2025
No accessories are available for this product