(109)2U 36 Duplex LC-PC (72 Fiber) OM3 Loaded Patch Panel with Splicing Tray - Partially Loaded
Suitable Applications: | Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers |
Height: | 3.45 in |
Width: | 19 in |
Depth: | 12 in |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box |
Weight: | 8 kg |
Description | Material | Color |
---|---|---|
Panel | Textured powder coated Steel | Black |
Fiber Adapter Strip | Textured powder coated Steel | Black |
Fiber Adapter | Plastic | Aqua |
Accessories inside panel | ABS injection-molded splice tray pre-loaded in the panel with 72 no's 2M Pigtails loaded to adapters | |
Auxiliary Accessories | Velcro Straps, Fiber Fusion Protector Sleeve, Fiber protection tube, Jubilee Clamps |
Max Capacity: | 36 LC Duplex Adapters (72 Ports) |
Cable Type: | OFNR |
Storage Temperature Range: | -40⁰C to +70⁰C |
Operating Temperature Range: | -10⁰C to +60⁰C |
Footprint/Type: | LC-PC |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | Yes |
Update and Revision: | Revision Number: 0.6 Revision Date: 09-01-2022 |