Product Hierarchy
Product Hierarchy

LF1ZLD24L - 1U 12 Duplex LC-PC (24 Fiber) OS2 (BI) Loaded Patch Panel with Splicing Tray – Half Loaded


1U 12 Duplex LC-PC (24 Fiber) OS2 (BI) Loaded Patch Panel with Splicing Tray – Half Loaded

Product Overview

Suitable Applications: Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Physical Characteristics (Overall)

Height: 43.2 ± 0.3 mm
Width: 482.6 mm
Depth: 370 mm
Port Count: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box
Weight: 4.5000 kg

Connectors

Materials
DescriptionMaterialColor
PanelTextured powder coated SteelBlack
Fiber AdapterPlasticBlue
Accessories inside panelABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 24 no’s 2M Tight Buffer LSZH IEC 60332-1 Pigtails & Blanks.

Construction and Dimensions

Max Capacity: 12 LC Duplex Adapters (24 Ports)

Temperature Range

Installation Temperature Range: -10⁰C to +60⁰C
Storage Temperature Range: -40⁰C to +70⁰C
Operating Temperature Range: -10⁰C to +60⁰C

Mechanical Characteristics

Footprint/Type: LC-PC

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

History

Update and Revision: Revision Number: 0.4 Revision Date: 04-08-2022
No accessories are available for this product