(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
1U 12 Duplex LC-PC (24 Fiber) OM5 Loaded Patch Panel with Splicing Tray – Half Loaded
| Suitable Applications: | Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers |
| Overall Height: | 43.2 ± 0.3 mm |
| Overall Width: | 482.6 mm |
| Overall Depth: | 370 mm |
| Number of Ports: | 24 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box |
| Weight: | 4.5000 kg |
| Description | Material | Color |
|---|---|---|
| Panel | Textured powder coated Steel | Black |
| Fiber Adapter | Plastic | Lime Green |
| Accessories inside panel | ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 24 nos 2M Pigtails and Blanks |
| Max Capacity: | 12 LC Duplex Adapters (24 Ports) |
| Installation Temperature Range: | -10⁰C to +60⁰C |
| Storage Temperature Range: | -40⁰C to +70⁰C |
| Operating Temperature Range: | -10⁰C to +60⁰C |
| Connector System Compatibility: | LC-PC |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Update and Revision: | Revision Number: 0.6 Revision Date: 01-27-2026 |