(109)1U 08 Simplex SC-PC (08 Fiber) OM1 Loaded Patch Panel with Splicing Tray
Suitable Applications: | Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers |
Height: | 43.2 mm |
Width: | 482.6 mm |
Depth: | 370 mm |
Port Count: | 24 Port |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box |
Weight: | 4.5 kg |
Description | Material | Color |
---|---|---|
Panel | Textured powder coated Steel | Black |
Fiber Adapter | Plastic | Beige |
Accessories inside panel | ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 08 nos 2M Pigtails |
Max Capacity: | 08 SC Simplex Adapters (08 Ports) |
Installation Temperature Range: | -10⁰C to +60⁰C |
Storage Temperature Range: | -40⁰C to +70⁰C |
Operating Temperature Range: | -10⁰C to +60⁰C |
Footprint/Type: | SC-PC |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Update and Revision: | Revision Number: 0.2 Revision Date: 11-30-2023 |