Product Hierarchy
Product Hierarchy

LEAK SENSOR CABLE - EVM-WDCxM - Series


EMEA PDU compatible Leak Sensor Cable

Application

Suitable Applications: Sensor for detecting water or leaks in sensitive areas
Product Overview: Dry contact Door sensor, compatible with the monitored models of EMEA's Performance line PDU's. Connection to PDU via a dry contact module (not included)
Environmental Space: Indoor

Environmental and Overall Characteristics

Color: Orange

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
UL Listed: No

Related Part Numbers

Notes: For more detailed technical data, check [DOWNLOADS]
Variants
Part #Length
EVM-WDC1M1 m
EVM-WDC2M2 m
EVM-WDC5M5 m
Update and Revision: Revision Number: 0.34 Revision Date: 08-27-2025
EVM-WDC1M _EVM-WDC2M _EVM-WDC5M.pdf
Inst. Guide EVM-WDCxM with EVM-6PDCM.pdf
No accessories are available for this product