Monitoring module
(Component for Positioning-Leak-Detection System.)
| Suitable Applications: | for use in leak detection systems requiring accurate pinpointing of the leak location. |
| Product Overview: | Main unit to convert leak detections into an alarm. |
| Environmental Space: | Indoor |
| Overall Height: | 58 mm |
| Overall Width: | 140 mm |
| Overall Depth: | 80 mm |
| Network Connection: | RS-485 |
| Protocols: | Modbus RTU |
| Operating Temperature Range: | -10 deg C / + 80 deg C |
| Color: | Black |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Packaging: | Individually packaged |
| Notes: | For more detailed technical data, check [DOWNLOADS]. Power supply and power cord are not included. To view compatible power supply check RELATED ITEMS |
| Item # | Color |
|---|---|
| LD-PDM | Black |
| Update and Revision: | Revision Number: 0.20 Revision Date: 06-25-2026 |