(109)KeyConnect Stainless Steel, Double-Gang Faceplate, Compatible with KeyConnect style modular jacks
Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, fiber and coax |
Height: | 4.5 m |
Width: | 4.59 |
Depth: | 0.26 |
Front Connection: | Flush |
Packaging: | Individually packaged in a plastic bag. |
Weight: | 0.06 kg |
Material |
---|
Stainless Steel |
Installation Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -40 to 70°C |
Operating Temperature Range: | -10 to 60°C |
Footprint/Type: | KeyConnect |
Connector/Hardware Retention: | 20 lbs |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | Bi-national Standard Listed |
Related Parts: | Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks and KeyConnect Multimedia Modules |
Item # | Color | Port Count |
---|---|---|
AX102011 | Stainless Steel | 4 Port |
AX102012 | Stainless Steel | 6 Port |
AX102013 | Stainless Steel | 12 Port |
AX104234 | Stainless Steel | 12 Port |
AX104479 | Stainless Steel | 4 Port |
AX104480 | Stainless Steel | 6 Port |
Included Parts: | 6-32 screw |
Notes: | For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.169 Revision Date: 03-04-2023 |