KeyConnect Single-Gang Surface Adapter Box. Available in several colors.
| Overall Height: | 4.5 m |
| Overall Width: | 2.75 |
| Overall Depth: | 1.89 |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.17 kg |
| Material |
|---|
| Plastic - UL94V-0 |
| Installation Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -40 to 70°C |
| Operating Temperature Range: | -10 to 60°C |
| Connector System Compatibility: | KeyConnect |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | Bi-national Standard Listed |
| Related Parts: | Compatible with KeyConnect-style Faceplate |
| Item # | Color |
|---|---|
| AX104127 | Almond |
| AX104128 | Almond |
| AX102657 | Electric White |
| AX104129 | Electric White |
| Included Parts: | Double side adhesive foam pad, wood screw |
| Update and Revision: | Revision Number: 0.409 Revision Date: 02-20-2026 |