Product Hierarchy
Product Hierarchy

KEYCONNECT SG FACEPLATES - KeyConnect Single-Gang Faceplate




KeyConnect Faceplate, Single Gang, Flush, Compatible with KeyConnect style modular jacks

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, fiber and coax

Physical Characteristics (Overall)

Overall Height: 4.51 in
Overall Width: 2.76 in
Overall Depth: 0.44 in
Front Connection: Flush
Packaging: Individually packaged in a plastic bag.
Weight: 0.06 kg

Connectors

Materials
Material
Plastic - UL94V-0

Temperature Range

Installation Temperature Range: -10 to 60°C
Storage Temperature Range: -40 to 70°C
Operating Temperature Range: -10 to 60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Connector/Hardware Retention: 20 lbs

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with KeyConnect-style Modular Jacks 10GX, CAT6+, CAT5E and KeyConnect-style Fiber and Coax Connectors
Variants
Item #ColorPort Count
AX107023
AX107024
AX102248Almond4 Port
AX102250Almond6 Port
AX103922Almond1 Port
AX103923Almond2 Port
AX103924Almond3 Port
AX104160Black1 Port
AX104161Black2 Port
AX104162Black3 Port
AX104163Black4 Port
AX104164Black6 Port
AX104464Dark Gray4 Port
AX102249Electric White4 Port
AX102251Electric White6 Port
AX102660Electric White1 Port
AX102661Electric White3 Port
AX102655Electric White2 Port
AX104197Ivory2 Port
AX104198Ivory4 Port
AX104199Ivory6 Port
AX104565Ivory1 Port

Product Notes

Included Parts: 6-32 screw, carton label, clear window
Notes: For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.427 Revision Date: 02-20-2026
Date: 2006-01-07
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product