Product Hierarchy
Product Hierarchy

KEYCONNECT LC DUPLEX MODULE - KeyConnect Fiber Module LC Duplex


KeyConnect Fiber Module LC Duplex. Available in several colors and fiber types.

Product Overview

Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Physical Characteristics (Overall)

Overall Height: 0.85 m
Overall Width: 0.65
Overall Depth: 0.79
Front Connection: Flush
Packaging: 10 units packaged in a plastic bag.
Weight: 0.010 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionPlastic - UL94V-0LC-Duplex
Rear ConnectionPlastic - UL94V-0LC-Duplex

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Connector/Hardware Retention: 20 lbs

Standards

TIA/EIA Compliance: TIA 568.C.3

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible KeyConnect-style Faceplate and Patch Panel
Variants
Item #ColorUPC
AX102415Almond611589005098
AX102419Almond611589005128
AX104937Almond611589084376
AX105641-ALAlmond611589152891
AX105642-ALAlmond611589152921
AX102417Black611589005111
AX102421Black611589005142
AX104939Black611589084390
AX105641-BKBlack611589152907
AX105642-BKBlack611589152938
AX102416Electric White611589005104
AX102420Electric White611589005135
AX104938Electric White611589084383
AX105641-EWElectric White611589152914
AX105642-EWElectric White611589152945

Product Notes

Included Parts: Dust Caps
Notes: For additional information about this product, visit our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.184 Revision Date: 02-20-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product