Product Hierarchy
Product Hierarchy

KEYCONNECT F-COAX MODULE - KeyConnect Video F, Coax, Recessed


KeyConnect Video F, Coax, Recessed, Available in several colors.

Product Overview

Suitable Applications: F-Coax

Physical Characteristics (Overall)

Height: 0.87 m
Width: 0.64
Depth: 0.87
Front Connection: Recessed
Packaging: 10 units packaged in a plastic bag.
Weight: 0.033 lbs

Connectors

Materials
Material
Plastic - UL94V-0

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: KeyConnect
Connector/Hardware Retention: 20 lbs

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible KeyConnect-style Faceplate and Patch Panel
Variants
Item #ColorUPC
AX102906Almond611589005630
AX102903Almond611589005609
AX102905Black611589005623
AX102908Black611589005654
AX102904Electric White611589005616
AX102907Electric White611589005647

Product Notes

Notes: For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.197 Revision Date: 03-04-2023
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product