KeyConnect Video F, Coax 3GHz, Surface
| Suitable Applications: | F-Coax 3GHZ |
| Overall Height: | 0.85 m |
| Overall Width: | 0.69 |
| Overall Depth: | 1.18 |
| Front Connection: | Flush |
| Packaging: | 1 unit packaged in a plastic bag. |
| Weight: | 0.033 lbs |
| Material |
|---|
| Plastic - UL94V-0 |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Connector/Hardware Retention: | 20 lbs |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | Compatible KeyConnect-style Faceplate and Patch Panel |
| Item # | Color | UPC |
|---|---|---|
| AX105346-AL | Almond | 611589007290 |
| AX105346-BK | Black | 611589007306 |
| AX105346-GS | Dark Gray | 611589097253 |
| AX105346-EW | Electric White | 611589007313 |
| AX105346-IV | Ivory | 611589097260 |
| Notes: | For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.183 Revision Date: 02-20-2026 |