KeyConnect Deco Adapter, Compatible with 10GX, CAT6+ and CAT5E KeyConnect and Multimedia Modules
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden Systems 10GX, 4800,3600, 2400 and 1200 |
| Overall Height: | 4.154 m |
| Overall Width: | 1.406 |
| Depth: | 0.445 |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.04 kg |
| Material |
|---|
| Plastic - UL94V-0 |
| Installation Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -40 to 70°C |
| Operating Temperature Range: | -10 to 60°C |
| Connector System Compatibility: | KeyConnect |
| Connector/Hardware Retention: | 20 lbs |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | Bi-national Standard Listed |
| Related Parts: | Compatible with 10GX, CAT6+ and CAT5E KeyConnect and Multimedia Modules |
| Item # | Color | Port Count |
|---|---|---|
| AX106573-AL | Almond | 2 Port |
| AX106574-AL | Almond | 3 Port |
| AX106575-AL | Almond | 4 Port |
| AX106576-AL | Almond | 6 Port |
| AX106573-BK | Black | 2 Port |
| AX106574-BK | Black | 3 Port |
| AX106575-BK | Black | 4 Port |
| AX106576-BK | Black | 6 Port |
| AX106573-EW | Electric White | 2 Port |
| AX106574-EW | Electric White | 3 Port |
| AX106575-EW | Electric White | 4 Port |
| AX106573-GY | Gray | 2 Port |
| AX106574-GY | Gray | 3 Port |
| AX106575-GY | Gray | 4 Port |
| AX106576-GY | Gray | 6 Port |
| Included Parts: | hardware kit, screws, blanks |
| Update and Revision: | Revision Number: 0.152 Revision Date: 03-04-2023 |