Product Hierarchy
Product Hierarchy

KEYCONNECT 6-PORT MEDIA BOX - 6-Port KeyConnect Termination Media Box


KeyConnect 6 Port Media Box is available in several colors.

Physical Characteristics (Overall)

Height: 1.06 m
Width: 3.32
Depth: 4.87
Front Connection: Flush
Packaging: Individually packaged in a box.
Weight: 0.2 kg

Connectors

Materials
Material
Plastic

Temperature Range

Installation Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Mechanical Characteristics

Footprint/Type: KeyConnect

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces

Related Part Numbers

Related Parts: Compatible with KeyConnect-style Modular jacks10GX, CAT6+ and CAT5E.
Variants
Item #ColorPort Count
AX106512-BKBlack6 Port
AX105816Brown6 Port
AX106512-EWElectric White6 Port

Product Notes

Included Parts: (4) #6-32 mounting screws, (2) #4-40 cover std screws, (1) zip tie, (2) label, (2) label, window, (2) 2 sided adhesive
Notes: suitable for installation in Plenum/Air Handling Spaces per UL 2043

History

Update and Revision: Revision Number: 0.67 Revision Date: 03-04-2023
Date: 2006-01-07
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product