(109)KeyConnect Multimedia Module 3.5mm Audio. Available in several colors and audio coupler styles.
Suitable Applications: | 3.5mm Stereo Jack |
Height: | 0.87 m |
Width: | 0.642 |
Depth: | 1.417 |
Front Connection: | Flush, Recessed |
Packaging: | 1 unit packaged in a plastic bag. |
Weight: | 0.021 lbs |
Material |
---|
Plastic - UL94V-0 |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | KeyConnect |
Connector/Hardware Retention: | 20 lbs |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Related Parts: | Compatible with KeyConnect Patch Panel and Faceplate, 3.5mm Jack Cable Assembly |
Item # | Color | UPC |
---|---|---|
AX105334-AL | Almond | 611589006965 |
AX105335-AL | Almond | 611589006996 |
AX105334-BK | Black | 611589006972 |
AX105335-BK | Black | 611589007009 |
AX105334-EW | Electric White | 611589006989 |
AX105335-EW | Electric White | 611589007016 |
Notes: | For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.184 Revision Date: 03-04-2023 |