KeyConnect 106 Adapter, Compatible with KeyConnect UTP and Multimedia Modules
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200 |
| Overall Height: | 4.09 in |
| Overall Width: | 1.74 in |
| Overall Depth: | 0.28 in |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Material |
|---|
| Plastic - UL94V-0 |
| Installation Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -40 to 70°C |
| Operating Temperature Range: | -10 to 60°C |
| Connector System Compatibility: | KeyConnect |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | Compatible with 10GX, CAT6+ and CAT5E KeyConnect UTP and Multimedia Modules |
| Item # | Color | Port Count |
|---|---|---|
| AX104120 | Almond | 2 Port |
| AX104123 | Almond | 4 Port |
| AX104122 | Black | 2 Port |
| AX104125 | Black | 4 Port |
| AX104475 | Dark Gray | 2 Port |
| AX104476 | Dark Gray | 4 Port |
| AX104121 | White | 2 Port |
| AX104124 | White | 4 Port |
| Included Parts: | installation sheet, screws, blank |
| Notes: | For proper installation refer to installation guide included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.411 Revision Date: 03-04-2026 |