(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)KeyConnect Shielded Angled Patch Panel, 24-port, 1U, Empty
Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200. |
Height: | 43.688 mm |
Width: | 482.600 mm |
Depth: | 265.176 mm |
Port Count: | 24 Port |
Front Connection: | Angled |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 1.315 kg |
Description | Material |
---|---|
Panel | Steel |
Max Capacity: | 24 connectors |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | KeyConnect |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACA, Bi-national Standard Listed |
Related Parts: | Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules. |
Item # | Color | UPC |
---|---|---|
AX104622 | Titanium | 611589078603 |
Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable Label Holder; 2 Velcro Straps; 2 Rear Cable Management Bracket/Bar, 1 Installation Guide, 1 Ground Wire 12AWG Kit |
Notes: | For proper installation refer to Installation Guide PX105408 included with the product |
Update and Revision: | Revision Number: 0.41 Revision Date: 04-08-2022 |