Product Hierarchy
Product Hierarchy

KCONN PP Flat 72 2U - KeyConnect Patch Panel Flat 72 Port, 2U


KeyConnect Patch Panel, 72-port, 2U, Empty

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Physical Characteristics (Overall)

Height: 88.9 mm
Width: 482.600 mm
Depth: 33.020 mm
Port Count: 72 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 0.816 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 72 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: KeyConnect

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX, CAT6+ and CAT5E REVConnect and KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.
Variants
Item #ColorUPC
AX103116Black611589033930

Product Notes

Included Parts: 8 Screws (10x32); 8 Screws (12x24); 4 Label Holders; 1 Printable LabelFlex Half-Sheet; 4 Velcro Straps; 4 Rear Cable Management Brackets; 2 Management Bars; 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX104691 included with the product

History

Update and Revision: Revision Number: 0.55 Revision Date: 11-09-2022
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product