Product Hierarchy
Product Hierarchy

KCONN Front-Loading PP 48 2U - AX106289, KeyConnect Front-Loading Patch Panel 48 Port, 2U, Empty, UTP

KeyConnect Front Access Patch Panel, 48-port, 2U, Empty

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden Systems 10GX, 4800, 3600, 2400 and 1200.

Physical Characteristics (Overall)

Overall Height: 88.138 mm
Overall Width: 482.600 mm
Depth: 98.323 mm
Number of Ports: 48 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box. Bezels packaged 48 units per bag
Weight: 0.240 kg

Connectors

Materials
DescriptionMaterialColor
PanelSteelBlack
BezelPolycarbonateBlack
Management BarSteelBlack

Construction and Dimensions

Max Capacity: 48 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX, CAT6+, CAT5E Jacks and Couplers, as well as Multimedia KeyConnect Modules
Variants
Item #ColorUPC
AX106289Black611589182959

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 48 Bezels; 1 Rear Cable Management Bar; 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX106172 included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.57 Revision Date: 12-03-2025
Belden-Copper-Catalog-2016.pdf
KeyConnect Front Access Patch Panel.pdf
No accessories are available for this product