Catalog Home
Product Hierarchy
Product Hierarchy

KCONN Angled PP 48 1U - KeyConnect Angled Patch Panel 48 Port, 1U


KeyConnect Angled Patch Panel, 48-port, 1U, Empty

Product Overview

Environmental Space: Indoor
Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Physical Characteristics (Overall)

Height: 44.450 mm
Width: 482.600 mm
Depth: 258.826 mm
Port Count: 48 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 0.567 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 48 connectors

Temperature Range

Installation Temp Range: -10°C To +60°C
Storage Temp Range: -40°C To +70°C
Operating Temp Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: KeyConnect

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (ROHS II): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Part Number

Related Parts: Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.
Variants
Item #ColorUPC
AX104600Black611589066969

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Cable Management Bar
Belden-Copper-Catalog-2016.pdf
KeyConnect Angled Patch Panel.pdf
No accessories are available for this product