Product Hierarchy
Product Hierarchy

KCONN AngleFlex PP 24 1U - AX103248-KeyConnect AngleFlex Patch Panel 24 Port, 1U, Empty, UTP


AngleFlex Patch Panel, 24-port, 1U, Empty

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Physical Characteristics (Overall)

Overall Height: 44.450 mm
Overall Width: 482.600 mm
Depth: 78.740 mm
Number of Ports: 24 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box
Weight: 1.515 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 24 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.
Variants
Item #ColorUPC
AX103248Black611589033961

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX104673 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf

History

Update and Revision: Revision Number: 0.300 Revision Date: 12-03-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product