Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(1174)Fiber Patch Cords
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
Industrial REVConnect IP20 RJ45 Unshielded CAT6 Jack with Universal Core
| Suitable Applications: | TIA Category 6, ISO Class E, 1GBASE-T |
| Overall Height: | 0.94 |
| Overall Width: | 0.64 |
| Overall Depth: | 1.337 |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.016 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel | RJ45 |
| Rear Connection | Copper alloy, Gold plated contacts over Nickel | Ind REVConnect |
| Connector Body | PBT glass reinforced UL94V-0 |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 m-Ohm |
| Installation Temperature Range: | -40°C To +70°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -40°C To +70°C |
| Connector System Compatibility: | KeyConnect |
| Tool Compatibility: | RVUTT01 Termination Tool |
| Plug /Jack Compatibility: | RJ45, RJ11 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 200 cycles |
| Cable/Connector Retention: | 25 lbs. |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| TIA/EIA Compliance: | Category 6 - TIA 568.C.2, Category 6 - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL2043 Air Handling Spaces |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
| Item # | Color |
|---|---|
| RV6IJ2UBK-S1 | Black |
| RVAIJ2UBK-B24 | Black |
| RVAIP2UBK-B24 | Black |
| RVAIU2UBK-B24 | Black |
| RV6IJ2UBL-S1 | Blue |
| RVAIJ2UBL-B24 | Blue |
| RV6IJ2UEW-B24 | Electric White |
| RV6IJ2UEW-S1 | Electric White |
| RVAIJ2UEW-B24 | Electric White |
| RVAIU2UEW-B24 | Electric White |
| RVAIJ2SME-B24 | Metal |
| RVAIP2SME-B24 | Metal |
| RV6IJ2UOR-B24 | Orange |
| RV6IJ2UOR-S1 | Orange |
| RVAIJ2UOR-B24 | Orange |
| RV6IJ2UTE-B24 | Teal |
| RV6IJ2UTE-S1 | Teal |
| RVAIJ2UTE-B24 | Teal |
| Notes: | Please see Installation Guide PX106876. |
| Update and Revision: | Revision Number: 0.173 Revision Date: 09-19-2024 |