Product Hierarchy
Product Hierarchy

Ind REVConn C6 STP Jack - DataTuff Industrial REVConnect RJ45 Jack CAT6 STP


Industrial REVConnect IP20 RJ45 Shielded CAT6 Jack with Universal Core

Product Overview

Suitable Applications: TIA Category 6, ISO Class E, 1GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.94
Overall Width: 1.19
Overall Depth: 1.63
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag.
Weight: 0.048 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad Flexible PCB, 50uin Gold plated contacts over NickelRJ45
Rear ConnectionCopper alloy, Gold plated contacts over NickelInd REVConnect
Connector BodyNickel plated zinc alloy diecast

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 m-Ohm

Temperature Range

Installation Temperature Range: -40°C To +70°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -40°C To +70°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: RVUTT01 Termination Tool
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 200 cycles
Cable/Connector Retention: 25 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
TIA/EIA Compliance: Category 6 - TIA 568.C.2, Category 6 - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Shielded KeyConnect Patch Panels 24p and 48p, Compatible with KeyConnect Faceplates, Adapters, Boxes
Variants
Item #Color
RV6IJ2SME-S1Metal

Product Notes

Notes: Please see Installation Guide PX106884.

History

Update and Revision: Revision Number: 0.173 Revision Date: 09-19-2024
Date: 2006-07-01
No accessories are available for this product