Product Hierarchy
Product Hierarchy

Ind REVConn C6A UTP Plug - DataTuff Industrial REVConnect RJ45 Plug CAT6A UTP


Industrial REVConnect IP20 RJ45 Unshielded CAT6A Plug with Universal Core

Product Overview

Suitable Applications: TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.73
Overall Width: 1.1
Overall Depth: 1.81
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag.
Weight: 0.016 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad Flexible PCB, Gold plated contacts over Palladium/NickelRJ45
Rear ConnectionCopper Clad Flexible PCB, Gold plated contacts over Palladium/NickelInd REVConnect
Connector BodyPolycarbonate - UL94V-0

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 m-Ohm

Temperature Range

Installation Temperature Range: -40°C To +70°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -40°C To +70°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: RVUTT01 Termination Tool
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 200 cycles
Cable/Connector Retention: 25 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Refer to REVConnect WAP - CAMERA Compatibility Guide
Variants
Item #Color
RVAIP2UBK-S1Black

Product Notes

Notes: Please see Installation Guide PX106876.

History

Update and Revision: Revision Number: 0.171 Revision Date: 09-19-2024
Date: 2006-07-01
No accessories are available for this product