(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Industrial REVConnect IP20 RJ45 Shielded CAT6A Jack with Universal Core
| Suitable Applications: | TIA Screened Category 6A , ISO Class EA, 10GBASE-T |
| Overall Height: | 0.94 |
| Overall Width: | 1.19 |
| Depth: | 1.63 |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.048 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel | RJ45 |
| Rear Connection | Copper alloy, Gold plated contacts over Nickel | Ind REVConnect |
| Connector Body | Nickel plated zinc alloy diecast |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 m-Ohm |
| Installation Temperature Range: | -40°C To +70°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -40°C To +70°C |
| Connector System Compatibility: | KeyConnect |
| Tool Compatibility: | RVUTT01 Termination Tool |
| Plug /Jack Compatibility: | RJ45, RJ11 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 200 cycles |
| Cable/Connector Retention: | 25 lbs. |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL2043 Air Handling Spaces |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | Compatible with Shielded KeyConnect Patch Panels 24p and 48p, Compatible with KeyConnect Faceplates, Adapters, Boxes |
| Item # | Color |
|---|---|
| RVAIJ2SME-S1 | Metal |
| Notes: | Please see Installation Guide PX106884. |
| Update and Revision: | Revision Number: 0.171 Revision Date: 09-19-2024 |