Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Category 6 Premise Horizontal Cable, Indoor/Outdoor, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP/CMX Outdoor, Gel Free
| Suitable Applications: | Indoor/Outdoor, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE, Noisy Environments, Wet Locations following Product Notes |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White & Blue, White & Orange, White & Green, White & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented X-Spline®) | PVDF - Polyvinylidene Fluoride | 0.27 in (6.9 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.27 in (6.9 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] |
|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 74.3 | 72.3 | 67.8 | 64.8 | 20 | 100 ± 15 |
| 4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.7 | 23 | 100 ± 15 |
| 8 | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 | 100 ± 15 |
| 10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 25 | 100 ± 15 |
| 16 | 7.6 | 56.2 | 54.3 | 43.7 | 40.7 | 25 | 100 ± 15 |
| 20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 25 | 100 ± 15 |
| 25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 | 100 ± 15 |
| 31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 | 100 ± 15 |
| 62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 | 100 ± 15 |
| 100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 | 100 ± 20 |
| 155 | 25.2 | 41.5 | 39.5 | 23.9 | 20.9 | 18.8 | 100 ± 20 |
| 200 | 29.0 | 39.8 | 37.8 | 21.8 | 18.8 | 18 | 100 ± 20 |
| 250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 | 100 ± 20 |
| UL Voltage Rating |
|---|
| 300 V (CMP), 300 V (CL3P) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 150C | -40°C To +150°C | 0°C To +60°C | -40°C To +75°C |
| Installation Min. |
|---|
| 2.7 in (69 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 39 lbs/1000ft (58 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Water Exposure/Below-Grade Conduit, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 800, CMP, CMX-Outdoor |
| CEC / C(UL) Compliance: | CMP. |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class EA |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | REACH |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Operating temperatures subject to length de-rating. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. |
| Update and Revision: | Revision Number: 0.94 Revision Date: 08-04-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| IOP6F 0101000 | Black | Reel | 1,000 ft |