Product Hierarchy
Product Hierarchy

INTERFACE FACEPLATES (MDVO) - Interface Faceplate, MDVO




MDVO Interface Faceplates are available in a variety of port counts and colors.

Product Overview

Suitable Applications: Compatible with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Physical Characteristics (Overall)

Overall Height: 4.49 in
Overall Width: 3 in
Overall Depth: 0.67 in
Front Connection: Flush
Packaging: Individually packaged in a plastic bag.
Weight: 0.11 kg

Connectors

Materials
DescriptionMaterial
FaceplatePlastic - UL94V-0

Temperature Range

Installation Temperature Range: -10 to 60°C
Storage Temperature Range: -40 to 70°C
Operating Temperature Range: -10 to 60°C

Mechanical Characteristics

Connector System Compatibility: MDVO
Connector/Hardware Retention: 20 lbs

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules
Variants
Item #ColorPort Count
AX101432Almond2 Port
AX101436Almond4 Port
AX101440Almond6 Port
AX101434Black2 Port
AX101438Black4 Port
AX101442Black6 Port
AX102777Electric White2 Port
AX102778Electric White4 Port
AX102779Electric White6 Port
AX101435Gray4 Port
AX101439Gray6 Port
AX102583Ivory4 Port
AX102584Ivory6 Port
AX101433White2 Port
AX101437White4 Port
AX101441White6 Port

Product Notes

Included Parts: blank, 6-32 screw, carton label, clear window, installation sheet
Notes: For proper installation refer to Installation Guide PX101806 available on our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.298 Revision Date: 10-27-2025
Date: 2006-01-07
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product