Product Hierarchy
Product Hierarchy

INSERT EUROMOD ANGL W/O SHUTT - Insert Eurmod Angl W/O Shutter


EUROMOD (50x25mm) Modular Outlet Insert for Faceplate, Adapter Angled, 1 Port, Shutterless

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Physical Characteristics (Overall)

Overall Height: 50 mm
Overall Width: 25 mm
Overall Depth: 31 mm
Front Connection: Angled
Packaging: Individually packaged in a plastic bag.

Connectors

Materials
DescriptionMaterial
InsertPlastic - PC-ABS, UL94V-0

Construction and Dimensions

Max Capacity: 1 Port

Mechanical Characteristics

Connector System Compatibility: KeyConnect & MDVO
Plug /Jack Compatibility: RJ45

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL-94V0

Related Part Numbers

Related Parts: Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.
Variants
Item #Color
NN01557White

History

Update and Revision: Revision Number: 0.35 Revision Date: 02-20-2026
Date: 2012-06-18
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product