6C (38.5x25mm) Modular Outlet Insert for Faceplate, Adapter Straight, 1 port
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
| Overall Height: | 38.5 mm |
| Overall Width: | 25 mm |
| Overall Depth: | 20.5 mm |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Description | Material |
|---|---|
| Insert | Plastic - PC-ABS, UL94V-0 |
| Max Capacity: | 1 Port |
| Connector System Compatibility: | KeyConnect & MDVO |
| Plug /Jack Compatibility: | RJ45 |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL-94V0 |
| Related Parts: | Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E. |
| Item # | Color |
|---|---|
| NN01537 | Black |
| NN01549 | Grey |
| NN01525 | White |
| Update and Revision: | Revision Number: 0.35 Revision Date: 02-20-2026 |