Product Hierarchy
Product Hierarchy

Full Version - Industrial HiVision 8.0 - Industrial HiVision (full version) for 32 up to 4096 nodes


Industrial HiVision allows all managed switches from any SNMP-enabled device to be monitored, including those from Hirschmann and GarrettCom. In addition, the MultiConfig function enables multiple network nodes to be configured quickly and consistently.

Product description

Name: Industrial HiVision
Description: Industrial HiVision allows all managed switches from any SNMP-enabled device to be monitored, including those from Hirschmann and GarrettCom. In addition, the MultiConfig function enables multiple network nodes to be configured quickly and consistently.
License: License enables supervision of 32 up to 4096 nodes (IP addresses) - depending on selected licence package.

Configuration features

Configuration functions: Individual device configuration. Configuration of multiple devices simultaneously. Configuration of identical parameters across multiple device types simultaneously. Firmware update of multiple devices. HiFusion for integration of third-party devices. Scheduled device configuration back-up. Network Duplication.

Diagnostics features

Alarm and event actions: Alarm and event logging. Alarm actions such as message window, email, Push notifications, SMS and start executable. Event forwarding to Syslog server. Audible alarm.
Event generation: SNMP v1/v3 polling and SNMPv1 trap support
Modules and components: MACH4000/1000/100, DRAGON, GREYHOUND, BOBCAT, MICE, PowerMICE, MSP, RSP, RS2, RED,EAGLE20, EAGLE30, EES, EESX, RS20/30/40, RSR, RSB, MICE20/30, OCTOPUS, LION, GigaLION, OpenBAT, BAT Controller, BAT54 Access Point and Client, BAT300, BAT-C, BAT-C2, OWL 3G, OWL LTE, GECKO, SPIDER, LioN-P, any SNMP capable device, any ICMP (Ping) capable device.
Monitoring: Graphical status representation for devices, links, power supplies, fans, SFPs and any other device sub-component. Status displays for third-party products. All statuses are configurable. Supports multiple topology windows and a network hierarchy view, VLAN Viewer. User configurable event log. Customisable event actions. Reporting tool. Project setup wizard. Hierarchical supervision structure. Task scheduler. Dashboard. Graphical Event History, Configuration Signature Check, Configuration File Compare, Remote diagnostics via HiMobile app (available free of charge for iOS, Android or Windows Phone)
Topology recognition: Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB) and Learned Address Tables. Switches, routers, WLAN devices, unmanaged switches/hubs, and end devices are supported. Can also map networks behind a router. Path Availability Calculation.

Scope of delivery and accessories

Scope of delivery: License registration code
Update and Revision: Revision Number: 0.55 Revision Date: 05-27-2020
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial HiVision - Linux
Description: Network management software for monitoring of industrial networks. Linux version. The issue list is included in the zip file.
Version: 08.1.01
Industrial HiVision - Windows
Description: Network management software for monitoring of industrial networks. Windows version. The issue list is included in the zip file.
Version: 08.1.01
用户手册 网络管理系统 Industrial HiVision 8.0 (Chinese)
Description: User Manual Industrial HiVision - Chinese
Version: 8.0
Manuel d'utilisation Système d'administration de réseau Industrial HiVision 8.0 (French)
Description: User Manual Industrial HiVision - French
Version: 8.0
Manual de usuario Sistema de administración de redes Industrial HiVision 8.0 (Spanish)
Description: User Manual Industrial HiVision - Spanish
Version: 8.0
Manuale utente Sistema per la gestione di reti Industrial HiVision 8.0 (Italian)
Description: User Manual Industrial HiVision -Italian
Version: 8.0
Anwender-Handbuch Netzmanagementsystem Industrial HiVision 8.0 (Deutsch)
Description: User Manual Industrial HiVision -German
Version: 8.0
User Manual Network Management System Industrial HiVision 8.0 (English)
Description: User Manual Industrial HiVision - English
Version: 8.0
No accessories are available for this product